• Easy and simple installation
  • No screed needed
  • Fast responding
  • Noise reduction up to 17 dB
  • Low building height

DEVIdry™ is a floor heating system consisting of a foam construction only 8 mm high with heating elements inside.

This all-in-one heating element and underlay system can be used under wooden floorings, parquets and laminates up to 22 mm (and even carpets with DEVIdry™ Plug Kit). The system has been tested with flooring materials with insulation values from 0.05 to 0.18 m2 K/W. To ensure a long life-time, all heating elements are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality.

DEVIdry 100W/m2 is designed for concrete subfloor and wood, laminate or carpet as a top floor.