
BENEFITS
-
Balenie všetko v jednom
-
Jednoduchá inštalácia
-
Vstavaná 10A poistka
-
Digitálny programovateľný termostat
-
Konektorové prevedenie
The DEVIdry™ Plug Kit is used to control the DEVIdry™ floor heating system designed for floor heating in dry rooms under wooden floorings, parquets, laminates and carpets. The kit consists of the thermostat, the Circuit Device, the NTC Floor Sensor, the Supply Cord, the Power Supply Cord, The Connection Tool and aluminium Tape.
Using a laminate top floor requires a minimum thickness / quality of 10 mm HDF (>800 kg / m³).
The DEVIdry™ Kit 100 is supplied with an EU Schuko mains plug.