BENEFITS
  • Unique solution
  • Extra-long cable
  • Inside and Outside pipes
  • 11 coupling diagrams
  • Various Ohmic values
  • From 1 to 30 W/m output
  • 20 years warranty

DEVImulti™ is a high-quality, 4-conductor cable with a tough outer sheath made of polyethylene designed for frost protection of long pipes. DEVImulti™ is constructed of 4 identically conductors. The conductors can be connected in different ways meaning that the same cable can provide up to 11 different outputs, depending on the connection made. The cable is very rigid and therefore perfectly suited for internal installation in pipes, it can be supplied in 2 versions with different Ohmic values. Polyethylene is approved for use with foodstuffs.