Heating mats

DEVI heating mats are versatile heating mats developed for a variety of applications, including domestic and commercial electrical heating, as well as indoor and outdoor heating solutions.

DEVI offers full range of electrical heating mats for floor heating systems and outdoor grounds. As they are really thin, and easy to install, indoor DEVI heating mats are mostly used for renovations projects, where you can put them on existing flooring.  Mats are very convenient for electrical heating system installation on large areas.

During mat installation for floor heating at newly constructed buildings, you can use them under any type of flooring, such as tiles, laminate or wood.  The unique round profile (min. 3 mm height) of this mat and its robust construction ensures a fast, simple, and safe installation, perfect for renovating existing floors. Add to this our unique 20-year warranty that covers product, installation, and new floor costs, and you know you are in safe hands.

Indoor heating mats
DEVImat™ 70T
DEVImat™ 100T
DEVImat™ 150T
DEVImat™ 200T
DEVIcomfort™ 100T
DEVIcomfort™ 150T
DEVIheat™ 150S
Mirror heating mats
DEVIheat™ Mirror 150S
Outdoor heating mats
DEVImat™ DSVF-90
DEVIsnow™ 100T/150T/175T/200T
DEVIsnow™ 300T
DTCE-100/150/175
DEVIasphalt™ 300T 230 V
DEVIasphalt™ 300T 400V