The DEVItronic™ condense heater provides the perfect solution to avoid condensation problems in shielded electrical installations like boards and control cabinets. DEVItronic™ solves the problem with moisture and condenses by increasing the temperature a few degrees above the surrounding temperature.

DEVItronic™ has a large surface and a low surface temperature, and thus the heating element will not damage print and plastic cabinets.