The DEVItemp™ fan heater is a complete portable heating system that provides a temporary but efficient heating solution. The fan heater is designed to withstand heat and cold, damp and heavy use on construction sites.

The built-in thermostat ensures that the required temperature remains constant, while keeping electricity consumption as low as possible. The fan heater can be used as a portable heater or be permanently installed.

BENEFITS
  • Rugged construction
  • Corrosion-resistant
  • Portable or permanent installation
  • Easy regulation, five-step control unit for airflow
  • Thermostat to ensure required temperature remains constant
  • IP Class 44