This tool is intended for preliminary calculation of heat losses of a ground and definition of the optimum system for ice and snow melting from a surface of paths, sidewalks, zones of a parking and congresses.
The program provides for the selection of electrical cables, control systems and fixing elements. This document contains basic recommendations for the installation and selection of equipment.
It is recommended to use in combination with the "Application manual: Ground Ice & Snow melting system’’.
This tool is intended for the preliminary calculation of the heat losses of insulated pipes and the determination of the optimum system of frost protection of them. It can also be used to make calculation for maintaining water supply at a required temperature level and additionally preventing proliferation of Legionella bacteria.
The tool provides automatic selection of electrical cables, thermostats and fixing elements. This document contains basic recommendations for the installation and selection of equipment. For further details to system design contact your local DEVI / Danfoss representative.
It is recommended to be used in connection with following Application Manuals: "Pipe frost protection" and "Domestic Hot Water".
This tool is intended for the preliminary calculation of the heat losses of cold stores and the determination of the optimum system of frost protection of them.
It is recommended to use in combination with the "Application manual: Cold store protection systems’’.