Solutions sèches

Clean, simple and fast installation

Electrical heating solutions for dry installation make it possible to mount electrical floor heating in the morning and turn on the heating later that afternoon, when the new floor has also been laid. That way, you need not wait weeks for the subfloor to dry.

The systems can be installed on concrete floors or directly on wooden floors without additional preparation. DEVIdry™ and DEVIcell™ systems provide the additional insulation against the subfloor.

DEVIdry™ heating system

DEVIdry™ replaces the normal foam underlay for wooden floors, so floor heating can be installed in one go – a dry installation under both wooden floors and carpets.

DEVIdry™ is a floor heating system consisting of a construction 8 mm high heating element with heating cable inside. This all-in-one heating element and underlay system can be used under wooden flooring, parquet, laminate and carpet up to 22 mm.

DEVIdry™ is the perfect solution for renovating. It is fast, easy, and very simple to install. The perfect solution for easy floor heating in living rooms, children rooms, basements, and any others – whenever you want to have the reliable heating solution installed fast and clean.

DEVIcell™ insulated mounting plates

If you prefer heating cables, you can always use DEVIcell™ mounting plates with insulation, together with DEVIflex™ 10T or DEVIflex™ 6T heating cables, for quick and easy installation of electrical floor heating under wooden floors.  When using DEVIcell™, the heating cables are not cast into wet cement. Instead, the cables can be easily pressed into the cable grooves in the DEVIcell™ plates, after which the new wooden floor can be laid floating directly on the plates.

DEVIcell™ consists of a 12 mm polystyrene plate and a 0,8 mm aluminium plate with cable grooves for every 10 cm.

DEVIfoil™ Ceiling

The DEVIfoil™ Ceiling heating foils are constructed of a live, special alloy, metal foil between two very resistant slip sheets. The melting point of the metal foil is lower than the melting point of the slip sheets resulting in a fireproof heating system. Cold lead is 3 m. In 30 cm intervals are conductor free fields that can be used for securing the foil.

DEVIdry™
DEVIdry™
DEVIcell™ Rénosol
DEVIcell™ Rénosol
DEVIfoil™ film antibuée pour miroirs
DEVIfoil™