Katona István téri parkolóház, Eger

Eger városközpontban a parkolóház zavartalan működtetése volt a feladat.

2013-ban a DEVI biztosította a feladat megoldását.

Projekt áttekintés:

Beépített DEVI alkalmzások Útfűtés

Project méret:

Beépített teljesítmény  - 27 kW

Felhasznált termékeink:

DEVIsnow-30T

[Project Size]

Project Mérete: 100 m2

Heating cables
DEVIsnow™ 30T
DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on roofs, in gutters, down drain pipes and on the ground. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.
Thermostats
DEVIreg™ 850
The DEVIreg™ 850 is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system. The system can be set up in three ways; as a single system for roof or ground (1 to 4 sensors), as a dual system for roof or ground (2 - 4 sensors) or as a combination system for roof and ground (2 - 4 sensors). In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.