Kjøpesenter

Skøytebane

For å underholde kundene tilbyr noen kjøpesentere områder med skøytebaner i vinterhalvåret.

Det er viktig at skøytebanens underlag frostsikres for å unngå skader og ødeleggelser. I 2008 ble det lagt DEVI varmekabler under skøytebanen i Gaziantep Zeugma kjøpesenteret i Tyrkia.

Prosjektoversikt:

Effekt 15kW.

Prosjekt størrelse: 750 m2

Produkter:

DEVIflex™ 10 140m - 9 stk.

DEVIflex™ 10 70m - 6 stk.

DEVIreg™ 330 - 4 stk.

DEVIfast™ - 75 stk.

Prosjektets størrelse

750 m2

Varmekabler
Backend.Models.ProductViewModel.Title
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications.
Styringsenheter
Backend.Models.ProductViewModel.Title
The DEVIreg™ 330 is an electronic thermostat to be installed in electric cabinets with DIN rail attachment. Used primarily for controlling a lower temperature range as by frost protection. The thermostat must be installed via an all-pole disconnection switch and has a LED indicating the current mode (heating, standby or fault). To measure and control the desired temperature a wire sensor or an outdoor air sensor must be used. The temperature setting can be adjusted with a scale from -10°C to +10°C.