The Grid, Rushcutters Bay, Sydney, Australia

The Grid is a seven-story apartment building containing 38 units and 2 underground parking levels for 44 cars. DEVI was chosen to provide the main heating system for all apartments.  Construction was completed in 2001.

Since all floors were to be tiled, the system was designed to supply the everyday heating requirements of the occupants. The floor heating was designed so that it would work in conjunction with the air conditioning as a supplementary heat source, if required. Due to building codes, all heating was installed over soundproofing.

Project Overview:

Project size: 38 apartments, a total load of 260kW

Products:

  • DEVIflex™
  • DEVIreg™ 330
Pазмер проекта

38 apartments

Heating cables
Backend.Models.ProductViewModel.Title
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications.
Backend.Models.ProductViewModel.Title
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications.
Backend.Models.ProductViewModel.Title
DEVIflex™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (non UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions and pipe tracing applications. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
Thermostats
Backend.Models.ProductViewModel.Title
The DEVIreg™ 330 is an electronic thermostat to be installed in electric cabinets with DIN rail attachment. Used primarily for controlling a lower temperature range as by frost protection. The thermostat must be installed via an all-pole disconnection switch and has a LED indicating the current mode (heating, standby or fault). To measure and control the desired temperature a wire sensor or an outdoor air sensor must be used. The temperature setting can be adjusted with a scale from -10°C to +10°C.