Red Buss Stadion Salzburg

DEVI was chosen for frost protection on water pipes and temperature maintenance on hot water pipes for the Red Buss Stadion in Salzburg, Austria.

Project overview
Products used: DEVIpipeguard 10 and 25, DEVIhotwatt 55 and DEVIreg 330
Completed in 2003

Pазмер проекта
  • in total appr. 6.000 m selflimiting heating cables
Heating cables
Backend.Models.ProductViewModel.Title
The DEVIhotwatt™ is a self-limiting heating cable that is used for temperature maintenance of hot water supply and other fluids that need to maintain a certain temperature. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. DEVIhotwatt™ ensures hot water in all taps and savings when circulation of the whole pipe system is unnecessary.
Backend.Models.ProductViewModel.Title
The DEVIpipeguard™ is a self-limiting heating cable that is mainly used for frost protection of pipes. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. The cable will maintain its functionality even when shortened. The polyolefin outer sheath is highly resistant to harsh environmental conditions and corrosion and it also serves as a protection against mechanical influences.
Controls
Backend.Models.ProductViewModel.Title
The DEVIreg™ 330 is an electronic thermostat to be installed in electric cabinets with DIN rail attachment. Used primarily for controlling a lower temperature range as by frost protection. The thermostat must be installed via an all-pole disconnection switch and has a LED indicating the current mode (heating, standby or fault). To measure and control the desired temperature a wire sensor or an outdoor air sensor must be used. The temperature setting can be adjusted with a scale from -10°C to +10°C.