Modern low-energy houses need very little heating, if any, but the temperature regulation has to be intelligent, flexible and energy efficient in achieving temporal temperature precision. The modern way of living of being always on the move requires full control of a new heating system. Our DEVISmart™ App allows users to control their heating from anywhere in the world with the DEVIreg™ Smart Thermostat. DEVI offers all this and more. Thermal comfort and optimal energy use is always assured with DEVI electrical floor heating systems.
Invisible floor heating systems allow you to design your space as you wish, without planning special place for radiators and pipes.
DEVI thermostats with mobile applications, allow you to control the temperature of your home from a distance. No matter how far away you are, when you have internet connection, you can simply switch the heating on or off, or set up a required temperature in each room.
Nowadays, electrical floor heating is the solution of choice for modern energy efficient houses.