Operational Costs
Using DEVI electrical heating is an energy-efficient and cost-effective solution but the cost depends on the size of the room, available floor space, and whether the system is to be used as the only heating source (total heating) or just to warm the floor.
For example, a 5m² bathroom with a shower would normally require a 4m² DEVImat™ and DEVIreg™ thermostat. Contact the DEVI partner in your area to discuss a heating system.
Electrical floor heating normally costs less to purchase and install than any other conventional heating system. The general rule is the bigger the installation area, the lower the system price per square meter.
We cannot influence electricity prices; however, with help of products like DEVIreg™ Touch, we make sure that DEVI intelligent floor heating systems spend only the energy needed to create the comfort people are demanding.
For comfort heating (warm floor only), the consumption/cost is approximately half the cost of a total heating system. Additionally, you save equal proportion on energy costs from other heating sources. For a total heating system in a normally insulated room, the energy consumption will be less than 50kWh/m2 per heating season. This energy consumption needs to be timed by the kWh price in your area.
The safety of our heating system is ensured by the high quality and reliable construction of the cables. All DEVI products are manufactured in the EU, under the highest quality control.
By choosing DEVI intelligent solutions, you can be sure that you are given the best possible products and service.