Shortcut to energy and money savings
When you use one of the DEVI intelligent temperature controllers, such as a DEVIreg™ Touch, you have access to the easiest way to save energy and money on electrical heating. The quick button on the side of the front is your shortcut to achieving energy savings.
Instead of getting lost or giving up whilst in deep navigation of menus, The DEVIreg Touch makes it easy to tell your heating system to make changes, such as switching off the heating when you are out in the weekend. Simply using this functionality on DEVIreg Touch 10 times per year already makes a difference of around 8% on your energy bill.
Save energy
DEVI floor heating system is above all a heating system, which offers the lowest possible energy loss. Thanks to optimal thermal positioning in the floor and precise temperature control with a DEVIreg thermostat, the average room temperature can be reduced by 1 - 2°C when compared with traditional radiator heating. This reduction is done without influencing thermal comfort level.
This means that the energy loss can be reduced up to 10 - 20%, which is both economically and environmentally beneficial.
As an extra benefit, DEVI floor heating is cheaper to install than other heating systems with similar abilities.
Turning on your money savings
If you are on holiday and away from your home for a week or more, you can turn off the heat completely. Are you away from home for a long weekend or less than a week? You can just lower the temperature by 5 - 6oC.