The end of ice-cold feet in the bathroom

 

A bathroom can be synonymous with warm, comfortable relaxation. However, the state of well-being during a hot bath can be spoiled quickly by the feeling of your feet getting cold again due to an icy floor in your bathroom. You can easily avoid this unpleasant experience by installing a DEVI electric floor heating system.

DEVI will make your mornings easier and your baths more soothing. Moreover, thin cables hidden under your floor, instead of radiators, give you the possibility to save space, which is especially beneficial in smaller bathrooms.

Lower the temperature and stay warm

Electrical floor heating is tailor-made to the simple principles of physics. The hot air rises, which means that heat from the floor is automatically distributed evenly throughout the room. With traditional radiators, hot air immediately moves up the walls, thereby not reaching the floor and leaving your feet in the cold.

Due to the way it operates, DEVI electric floor heating solutions can also make it possible to lower the temperature by an average of two degrees whilst still increasing the heating comfort in your bathroom by keeping your feet warm. 

A flexible system providing fast adjustment

A sensitive thermostat ensures that the temperature is constantly fine-tuned, so that the bathroom always has exactly the right temperature when you need it, minimising heat loss. The floor heating system is installed a few millimetres under the floor covering. This gives a very quick reaction time and means that it can be laid on top of the existing floor.

Comfort without maintenance

There is no wear and tear to the heating cables, which makes them completely maintenance-free. This means that you can enjoy warmth and comfort for many years without having to worry about expensive repair and renovation costs.

Related products