Heating cables

DEVI heating cables are developed for a variety of applications, including indoor comfort floor heating and total heating via floor, ice and snow melting for grounds, frost protection for roofs, pipe tracing, sports field heating, cold store protection and many others.

DEVI offers a full range of electrical heating cables for small houses as well as large commercial buildings and special constructions. Heating cables are mostly used in connection with new building or larger renovation projects.

The unique design ensures maximum performance in all situations and the flexible cable construction makes installation faster and easier than ever before. Add to this our unique 20-year warranty, which covers product, installation and new floor costs and you know you are in safe hands.

  • Easy to install, flexible cables
  • Fast reaction time
  • Safe and robust
  • Long life-time with up to 20-year full warranty

DEVIflex™ 10T
DEVIbasic™ 20S
DEVIcomfort™ 10T