Other heating products

Mirror heating

Steamed-up mirrors can be irritating, particularly in small bathrooms where they can steam up quickly. DEVI offers a simple and invisible solution to the problem: installing a heating mat behind the mirror.

The mat heats the mirror and eliminates the effect of temperature difference. You can set up the mirror heating mat to be switched on together with the bathroom light. This provides you with ‘no-steam’ comfort and consumes no more energy than 60W.

It is easy to fit the heating mat behind the mirror. However, please remember that connections to the main power supply must be carried out by an authorised electrician. For mirror heating we recommend DEVIfoil™ Mirror.

Towel rails

Damp, moldy bathroom towels can cause issues such as lower hygiene. However, DEVI helps to keep them dry and clean all day long with a simple, elegant towel dryer.

DEVIrail™ is a towel dryer that is easy to install and is an ideal fit for bathrooms, kitchens, utility rooms and holiday homes. It is also a low-energy product and you simply can switch it on/off whenever you wish. 

The modern and universal design looks good with all styles of interior design and you can choose between chrome and white. DEVIrail™ is available in for 20W, 40W, and 60W.


Mirror heating mats
DEVIfoil™ Mirror
Towel rails